Ignition Gate Driver IC

Overview

The FAD1100−F085 is designed to directly drive an ignition IGBT and control the current and spark event of the coil. The coil current is controlled via the input pin. When the input is driven high, the output of the FAD1100−F085 is enabled to turn on the IGBT and start charging the coil. The FAD1100−F085 will sink a current (IIN) into the input pin based on programmed current on the RA line. The FAD1100 features a soft shutdown following a over-dwell time event. 

  • 12 V Automotive Ignition Systems
  • Automotive
  • IGBT Current Sense and Current Limit
  • 5V Output Level Optimized to Drive Ignition IGBTs
  • Programmable Input Current through RA Line with 13 µs InputSpike Filter
  • Operation from Ignition or Battery Line down to 6V
  • Ground Shift Tolerance ±1.5V
  • Configurable Maximum Dwell Time with Soft Shut Down Protection
  • 28V Battery Capable for Jump Start

Tools and Resources

Product services, tools and other useful resources related to FAD1100-F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAD1100-F085

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

No

~NA~

1

Single

~NA~

-2 / 16

28

~NA~

~NA~

~NA~

~NA~

15000

15000

~NA~

$0.894

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.