Dual Bootstrapped, High Voltage MOSFET Driver with Output Disable

Consult Sales Office

Overview

The ADP3611 is a dual MOSFET driver optimized for driving two N-Channel switching MOSFETs in nonisolated synchronous buck power converters used to power CPUs in portable computers. The driver impedances have been chosen to provide optimum performance in multiphase regulators at up to 25 A per phase. The high-side driver can be bootstrapped relative to the switch node of the buck converter and is designed to accommodate the high voltage slew rate associated with floating high-side gate drivers. An internal synchronous MOSFET is used to replace an external bootstrap Schottky diode. This allows a larger high side gate voltage for increased efficiency.

  • Mobile computing CPU core power converters
  • Multi-phase desktop CPU supplies
  • Single-supply synchronous buck converters
  • Nonsynchronous-to-synchronous drive conversion
  • Desktop computers
  • Notebook computers
  • All-in-one synchronous buck driver
  • One PWM signal generates both drives
  • Anti-cross-conduction protection circuitry
  • Output disable function
  • Crowbar control
  • Synchronous override control

Tools and Resources

Product services, tools and other useful resources related to ADP3611

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

ADP3611JRMZ-REEL

Loading...

Consult Sales Office

View__CAD

Pb

A

H

P

Micro10

1

260

REEL

3000

No

-

2

-

-

-

5.5

-

-

-

-

-

-

-

Price N/A

More Details

ADP3611MNR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

DFN-8

3

260

REEL

3000

No

-

2

-

-

-

5.5

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.