Dual Synchronous Driver

Obsolete

Overview

The ADP3419 is a dual MOSFET driver optimized for driving two N-channel switching MOSFETs in nonisolated synchronous buck power converters used to power CPUs in portable computers. The driver impedances have been chosen to provide optimum performance in multiphase regulators at up to 25 A per phase. The high-side driver can be bootstrapped relative to the switch node of the buck converter and is designed to accomodate the high voltage slew rate associated with floating high-side gate drivers.

  • CPU core power converters
  • Multiphase CPU supplies
  • Single-supply synchronous buck converters
  • Nonsynchronous-to-synchronous drive conversion
  • Desktop computers
  • Notebook computers
  • All in one synchronous buck converter
  • One PWM generates both drives
  • Anti cross-conduction protection circuitry
  • Output Disable function
  • Synchronous overdrive control
  • Crowbar control
  • Undervoltage lockout

Tools and Resources

Product services, tools and other useful resources related to ADP3419

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

ADP3419JRMZ-REEL

Loading...

Obsolete

View__CAD

Pb

A

H

P

Micro10

1

260

REEL

3000

No

-

2

-

-

-

6

14

11

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.