Dual Bootstrapped 12 V MOSFET Driver

Obsolete

Overview

The ADP3118 is a dual, high voltage MOSFET driver optimized for driving two N-channel MOSFETs, which are the two switches in a nonisolated synchronous buck power converter. Each of the drivers is capable of driving a 3000 pF load with a 25 ns propagation delay and a 25 ns transition time. One of the drivers can be bootstrapped and is designed to handle the high voltage slew rate associated with floating high-side gate drivers. The ADP3118 includes overlapping drive protection to prevent shoot-through current in the external MOSFETs.

  • Multiphase CPU supplies
  • Single-supply synchronous buck converters
  • Desktop computers
  • All in one synchronous buck converter
  • One PWM generates both drives
  • Anti cross-conduction protection circuitry
  • Bootstrapped high side driver
  • Output disable control turns off both MOSFETs to float output
  • Optimized for low gate charge MOSFETs

Tools and Resources

Product services, tools and other useful resources related to ADP3118

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

ADP3118JRZ

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

1

260

TUBE

98

No

-

2

-

-

-

13.2

-

30

-

-

-

-

-

Price N/A

More Details

ADP3118JRZ-RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

1

260

REEL

2500

No

-

2

-

-

-

13.2

-

30

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.