Automotive 3.75 kVRMS, 4.5-A/9-A Isolated Single Channel Gate Driver with Integrated Negative Bias Control

Overview

The NCV51752 is a family of isolated single-channel gate driver with 4.5-A/9-A source and sink peak current respectively. They are designed for fast switching to drive power MOSFETs and SiC MOSFET power switches. The NCV51752 offers short and matched propagation delays. For improved reliability, dV/dt immunity and even faster
turn−off, the NCV51752 can utilize to generate a negative bias rail. The NCV51752 is available in a 4 mm SOIC-8 package and can support isolation voltage up to 3.75 kVRMS. The NCV51752 offers other important protection function such as independent under-voltage lockout for both-side driver.

  • On-board Chargers
  • xEV DC-DC Converters
  • Traction Inverters
  • Charging Stations
  • xEV SiC/MOSFET applications
  • xEV Motor Drives
  • xEV Isolated Converters in DC-DC and AC-DC Power Supply
  • 4.5-A Peak Source, 9-A Peak Sink Output Current
  • Integrated Negative Bias Control -2/-3/-4/-5-V
  • 36 ns Propagation Delay with 5 ns Max Delay Matching
  • 3-V to 20-V Input Supply Voltage
  • 200V/ns dV/dt Immunity
  • 3.75 kVRMS Isolation for 1 Minute (per UL1577 Requirements)
  • UVLO options 6-V and 8-V for MOSFET, 12-V and 17-V for SiC

Tools and Resources

Product services, tools and other useful resources related to NCV51752

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCV51752CBDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

SiC MOSFET

1

Single

Galvanic Isolation

1200

33

12

8.3

4.5

9

36

36

5

$1.2873

More Details

NCV51752CDDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

SiC MOSFET

1

Single

Galvanic Isolation

1200

33

12

8.3

4.5

9

36

36

5

$1.4161

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.