Half-Bridge Gate Driver, 625 V, 0.6 A

Active

Overview

The FAN7080_GF085 is a half-bridge gate drive IC with reset input and adjustable dead time control. It is designed for high-voltage and high-speed driving of MOSFET or IGBT, which operates up to 600V.
ON Semiconductor's high-voltage process and common- mode noise cancellation technique provide stable operation in the high-side driver under high-dV/dt noise circumstances. An advanced level-shift circuit allows high-side gate driver operation up to VS=-5V (typical) at VBS=15V. Logic input is compatible with standard CMOS outputs.
The UVLO circuits for both channels prevent from malfunction when VCC and VBS are lower than the specified threshold voltage. Combined pin function for dead-time adjustment and reset shutdown make this IC packaged with space-saving SOIC-8 Package.
Minimum source and sink current capability of output driver is 250mA and 500mA respectively, which is suitable for junction box application and half- and full-bridge application in the motor drive system.

  • Comfort and Convenience
  • Body Electronics

Tools and Resources

Product services, tools and other useful resources related to FAN7080_GF085

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN7080M-GF085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

3

260

TUBE

9500

N

MOSFET / IGBT

2

Half-Bridge

Junction Isolation

-

-

-

-

0.3

0.6

750

130

25

Price N/A

More Details

FAN7080MX-GF085

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

Y

MOSFET / IGBT

2

Half-Bridge

Junction Isolation

-

-

-

-

0.3

0.6

750

130

25

$1.0058

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.