DDR VDDQ and Termination Voltage Regulator

Overview

The CM3202-02 is a dual-output low noise linear regulator designed to meet SSTL-2 and SSTL-3 specifications for DDR-SDRAM VDDQ supply and termination voltage VTT supply. With integrated power MOSFETs the CM3202-02 can source up to 2A of VDDQ continuous current, and source or sink up to 2A VTT continuous current. The typical dropout voltage for VDDQ is 500mV at 2A load current. The CM3202-02 provides excellent full load regulation and fast response to transient load changes. It also has built-in over-current limits and thermal shutdown at 170°C. The CM3202-02 supports Suspend-To-RAM (STR) and ACPI compliance with Shutdown Mode which tri-states VTT to minimize quiescent system current. The CM3202-02 is available in a space saving TDFN-8 and SOIC-8 surface mount packages. Low thermal resistance allows them to withstand high power dissipation at 85°C ambient. The CM3202-02 can operate over the industrial ambient temperature range of -40°C to 85°C.

  • DDR memory and active termination buses
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Two linear regulators: Maximum 2A current from VDDQ and Source and sink up to 2A VTT current
  • 1.7V to 2.8V adjustable VDDQ output voltage
  • 0.85V to 1.4V VTT output voltage (tracking at 50% of VDDQ)
  • 500mV typical VDDQ dropout voltage at 2A
  • Excellent load and line regulation, low noise
  • Meet JEDEC DDR-I and DDR-II memory power spec

Tools and Resources

Product services, tools and other useful resources related to CM3202-02

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

DDR Memory Type

IOUT VTT Max (A)

IQ Typ (µA)

VCC Bias Min (V)

VCC Bias Max (V)

Remote Sense

Power Good

Reference Price

CM3202-02DE

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

No

DDR

3.5

7000

-

-

No

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.