× Document LA5774MP/D not found, because related product is no longer available.

Converters

Overview
Products
Technical Documentation
The portfolio of Converters from ON Semiconductor includes a wide range of regulators featuring Step-Down, Step-Up, Flyback, Buck, Linear, Power over Ethernet, and Forward topologies. They provide a variety of control modes: Voltage, Current, V2, and Hysteretic. From 1.8 to 200 V input and fixed and adjustable 0.7 to 40 V output, the portfolio provides an exceptional range of operational voltages. These Converters offer efficiencies up to 97%, as well as offer a variety of operating frequencies and package sizes. The portfolio provides Best-in-Class Load Transient Response, Best-in-Class Efficiency with PFM modes for high efficiency at Light-Load, Protection Faults, Thermal Shutdown, and Overload Protection, and Low Quiescent Current. The portfolio also includes AEC-Q101 Qualified and PPAP Capable options specifically engineered and qualified for automotive industry applications such as ADAS, Body electronics, Telematics, Infotainment, Instrument clusters.
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.