Automotive Multi-Output Power Management IC (PMIC) for Safety Applications

Overview

The NCV97200 is a 2−output monolithic regulator consisting of 1 buck regulator and 1 boost regulator with supervisory functions including window voltage monitoring on all outputs and a window watchdog. This product is ideal for ADAS (Advanced Driver Assistance Systems) applications and utilizes an independent voltage reference and an adjustable independent oscillator to realize the supervisory features.A 40 V non−synchronous buck regulator converts the battery supply voltage to a 3.3 V output, and delivers up to 3 A (peak). This output rail may be used as the low voltage input voltage for the non−synchronous secondary boost converter. The secondary boost is fixed and is intended to supply a low current 5.0 V rail for In−Vehicle Networking circuits (IVN).All internal MOSFETs are N−channel devices, and a bootstrap circuit is used to drive the buck high−side MOSFET. Both SMPS outputs use peak current mode control with internal slope compensation. The IC incorporates an internal regulator that supplies charge to the low−voltage gate drivers.The NCV97200 is a functional safety solution that reduces the time required to develop safety systems that comply with the International Standards Organization (ISO) 26262. The device includes a range of integrated safety features such as dedicated feedback references, output voltage monitoring, and window watchdog.

  • Safety Applications
  • ADAS (Advanced Driver Assistance Systems)
  • Body Electronics
  • Telematics
  • Automotive
  • 1 Enabled Buck Converter
  • 1 Boost Converter for IVN Supply
  • Wide Input of 4.1 to 40 V with Undervoltage Lockout (UVLO)
  • Fixed Frequency Operation at 2 MHz
  • Window Watchdog with Independent References
  • Cycle−by−cycle Current Limit Protection
  • External Frequency Synchronization
  • Pseudo−random Spread Spectrum for Improved EMI
  • QFN Package with Wettable Flanks (pin edge plating)
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCV97200

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV97200MW01R2G

Loading...

Active

View__CAD

Pb

A

H

P

QFNW-20

1

260

REEL

4000

Yes

Step-Down

Current Mode

4.1

40

5

3

80 -85

2000

$1.728

More Details

NCV97200MW33R2G

Loading...

Active

View__CAD

Pb

A

H

P

QFNW-20

1

260

REEL

4000

Yes

Step-Down

Current Mode

4.1

40

5

3

80 - 85

2000

$1.8432

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.