Configurable 3.0 A PWM step down converter

Overview

The NCV91300 is a synchronous PWM buck converter optimized to supply the different sub systems of automotive applications post regulation system from 2.0 V up to 5 V input. The device is able to deliver up to 3.0 A, with programmable output voltage from 0.6 V to 3.3 V. Operation at up to 2.15 MHz switching frequency allows the use of small components. Synchronous rectification and automatic PFM-PWM transitions improve overall solution efficiency. The NCV91300 is housed in low profile 3.0 x 3.0 mm QFNW-16 package.

  • Automotive Point Of Load (POL)
  • Automotive Telematics Clusters – Camera
  • Automotive Infotainment - Instrumentation
  • Automotive Advanced Driver-Assistance System (ADAS)
  • Automotive Space-Optimized systems
  • Automotive Post Regulation DC to DC converter
  • Automotive Advanced Driver-Assistance System (ADAS) Systems
  • Front Camera – Rear View Camera - Surround view Camera
  • Blind Spot Monitoring
  • Radar / Lidar
  • Power Input voltage range from 1.9 V to 5.5 V
  • Analog Input voltage range from 3.0 V to 5.5 V
  • Power capability : 3.0 A at TA = 105 °C
  • Programmable output voltage: 0.6 V to 3.3 V in 5 mV, 10 mV and 20 mV steps
  • Up to 2.15 MHz switching frequency with on chip oscillator - Spread spectrum or Sync input pin
  • Uses 1.0 µH inductor and at least 20 µF capacitors
  • PFM/PWM operation for optimum efficiency - Low 65 uA quiescent current
  • I2C control interface with interrupt and Dynamic Voltage Scaling support

Tools and Resources

Product services, tools and other useful resources related to NCV91300

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV91300MNWBTXG

Loading...

Active

View__CAD

Pb

A

H

P

QFNW-16

1

260

REEL

3000

No

Step-Down

Voltage Mode

1.9

5.5

0.6 V to 3.3 V

3

94 %

2150

$1.6224

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.