Automotive Switching Regulator, Buck, 2 A, 2 MHz

Overview

The NCV890200 is a fixed-frequency, monolithic, Buck switching regulator intended for Automotive, battery-connected applications that must operate with up to a 36V input supply. The regulator is suitable for systems with low noise and small form factor requirements often encountered in automotive driver information systems. The NCV890200 is capable of converting the typical 4.5 V to 18 V automotive input voltage range to outputs as low as 3.3 V at a constant switching frequency above the sensitive AM band, eliminating the need for costly filters and EMI countermeasures.
The NCV890200 also provides several protection features expected in Automotive power supply systems such as current limit, short-circuit protection and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and an all-ceramic output filter capacitor - forming a space-efficient switching regulator solution.

  • Audio
  • Infotainment
  • Safety - Vision Systems
  • Instrumentation
  • Automotive
  • Internal N-Channel Power Switch
  • Low VIN Operation Down to 4.5 V
  • High VIN Operation to 36 V
  • Withstands Load Dump to 40 V
  • 2 MHz Free-running Switching Frequency
  • Logic level Enable Input Can be Directly Tied to Battery
  • 2.2 A (min) Cycle-by-Cycle Peak Current Limit
  • Short Circuit Protection enhanced by Frequency Foldback
  • ±1.75% Output Voltage Tolerance
  • Output Voltage Adjustable Down to 0.8 V
  • 1.4 Millisecond Internal Soft-Start
  • Thermal Shutdown (TSD)
  • Low Shutdown Current
  • NCV Prefix for Automotive and Other Applications Requiring Site and Change Controls
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NCV890200

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV890200PDR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8 EP

2

260

REEL

2500

No

Step-Down

Current Mode

4.5

40

Adjustable

2

-

2000

$1.8138

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.