Automotive Switching Regulator, Buck, 1.2 A, 2 MHz, Reset, Adjustable Delay

Obsolete

Overview

  • Audio
  • Infotainment
  • Safety - Vision Systems
  • Instrumentation
  • Automotive
  • Internal N−Channel Power Switch
  • Low VIN Operation Down to 4.5 V
  • High VIN Operation to 36 V
  • Withstands Load Dump to 40 V
  • 2 MHz Free−running Switching Frequency
  • Reset with Adjustable Delay
  • Logic level Enable Input Can be Directly Tied to Battery
  • 1.4 A (min) Cycle−by−Cycle Peak Current Limit
  • Short Circuit Protection enhanced by Frequency Foldback
  • ±1.75% Output Voltage Tolerance
  • Output Voltage Adjustable Down to 0.8 V
  • 1.4 Millisecond Internal Soft−Start
  • Thermal Shutdown (TSD)
  • Low Shutdown Current
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Wettable Flanks DFN (pin edge plating)
  • These Devices are Pb−Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCV890103

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV890103MWTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

No

Step-Down

Current Mode

4.5

40

Adjustable

1.2

-

2000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.