Quad-Output Automotive System Power Supply with Integrated High Side 2 A Switch

Consult Sales Office

Overview

The NCV8855 is a multiple output controller / regulator IC with an integrated high-side load switch. The NCV8855 addresses automotive radio system and instrument cluster power supply requirements. In addition to the high-side load switch, the NCV8855 includes a switch-mode power supply (SMPS) buck controller, a 2.5 A SMPS buck regulator and two low dropout (LDO) linear regulator controllers. The NCV8855 in combination with the ultra-low quiescent current NCV861x IC forms an eight-output automotive radio or instrument cluster power solution. The NCV8855 has an internally set switching frequency of 170, with a SYNC pin for external frequency synchronization. The NCV8855 is intended to supply power to various loads, such as a tuner, CD logic, audio processor and CD / tape control within a car radio. The high-side switch can be used for a CD / tape mechanism or switching an electrically-powered antenna or display unit. In an instrument cluster application, the NCV8855 can be used to power graphics display, flash memory and CAN transceivers. In addition, the high-side switch can be used to limit power to a TFT display during a battery over-voltage condition.

  • Radio
  • Instrument Cluster
  • Infotainment
  • Automotive systems
  • < 1 µA Shutdown Current
  • Meets ES-XW7T-1A278-AB Test Pulse G Loaded Conditions
  • VIN Operating Range 9.0 to 18.0 V
  • 1 SMPS Controller with Adjustable Current Limit
  • 1 SMPS Regulator with Internal 300 mΩ NMOS Switch
  • 2 LDO Controllers with Current Limit and Short Circuit Protection
  • 1 High-side Load Switch with Internal 300 mΩ NMOS FET
  • Adjustable Output Voltage for All Controllers / Regulators
  • 800 mV, ±1% Reference Voltage

Tools and Resources

Product services, tools and other useful resources related to NCV8855

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV8855BMNR2G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

QFN-40

1

260

REEL

2500

No

Step-Down

Voltage Mode

9

18

-

-

-

Up to 200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.