Synchronous Automotive Buck Regulator

Obsolete

Overview

The NCV8800 is an automotive synchronous step-down buck regulator. This part provides an efficient step-down voltage compared to linear regulators. The NCV8800 uses very few external components allowing for maximum use of the printed circuit board space.

  • Output Voltage Options: 2.6V, 3.3V, 5.0V, 7.5V
  • +/-3% Output Tolerence
  • 3.5V Input Voltage Operation
  • AUXILIARY Hold Up Pin (for Cranking Conditions)
  • On-Chip Switching Power Devices (0.4Ω RDS(ON))
  • Constant Frequency
  • Synchronous Operation
  • On-Chip Charge Pump Control Circuitry
  • Nonoverlap Logic
  • Power Up Sequencing Control Option
  • ENABLE Battery Voltage Capable Option
  • Selectable Reset Delay
  • Dual Pin Feedback Connection
  • V2TM Control Topology
  • Internally Fused Leads in SO-16L Package
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.

Product Resources

Product services, tools and other useful resources related to NCV8800

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

24

Share

Product Groups:

Orderable Parts:

24

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV8800HDW26

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

TUBE

47

N

Buck

V2

6

16

2.6

1

90

Up to 200

Price N/A

More Details

NCV8800HDW26G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

Buck

V2

6

16

2.6

1

90

Up to 200

Price N/A

More Details

NCV8800HDW26R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

REEL

1000

N

Buck

V2

6

16

2.6

1

90

Up to 200

Price N/A

More Details

NCV8800HDW26R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

Buck

V2

6

16

2.6

1

90

Up to 200

Price N/A

More Details

NCV8800HDW33

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

TUBE

47

N

Buck

V2

6

16

3.3

1

90

Up to 200

Price N/A

More Details

NCV8800HDW33G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

Buck

V2

6

16

3.3

1

90

Up to 200

Price N/A

More Details

NCV8800HDW33R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

REEL

1000

N

Buck

V2

6

16

3.3

1

90

Up to 200

Price N/A

More Details

NCV8800HDW33R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

Buck

V2

6

16

3.3

1

90

Up to 200

Price N/A

More Details

NCV8800HDW50

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

TUBE

47

N

Buck

V2

6

16

5

1

90

Up to 200

Price N/A

More Details

NCV8800HDW50G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

Buck

V2

6

16

5

1

90

Up to 200

Price N/A

More Details

NCV8800HDW50R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

REEL

1000

N

Buck

V2

6

16

5

1

90

Up to 200

Price N/A

More Details

NCV8800HDW50R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

Buck

V2

6

16

5

1

90

Up to 200

Price N/A

More Details

NCV8800HDW75

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

TUBE

47

N

Buck

V2

6

16

7.5

1

90

Up to 200

Price N/A

More Details

NCV8800HDW75G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

Buck

V2

6

16

7.5

1

90

Up to 200

Price N/A

More Details

NCV8800HDW75R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

REEL

1000

N

Buck

V2

6

16

7.5

1

90

Up to 200

Price N/A

More Details

NCV8800HDW75R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

Buck

V2

6

16

7.5

1

90

Up to 200

Price N/A

More Details

NCV8800SDW26

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

TUBE

47

N

Buck

V2

3.5

16

2.6

1

90

Up to 200

Price N/A

More Details

NCV8800SDW26G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

Buck

V2

3.5

16

2.6

1

90

Up to 200

Price N/A

More Details

NCV8800SDW26R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

REEL

1000

N

Buck

V2

3.5

16

2.6

1

90

Up to 200

Price N/A

More Details

NCV8800SDW26R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

Buck

V2

3.5

16

2.6

1

90

Up to 200

Price N/A

More Details

NCV8800SDW33

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

TUBE

47

N

Buck

V2

3.5

16

3.3

1

90

Up to 200

Price N/A

More Details

NCV8800SDW33G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

Buck

V2

3.5

16

3.3

1

90

Up to 200

Price N/A

More Details

NCV8800SDW33R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

REEL

1000

N

Buck

V2

3.5