Automotive, Buck converter, Synchronous, PWM, Fixed Output Voltage DC to DC converter, up to 1.6 A DC, Wettable flank DFN8, 2x2 mm (0.8 mm thickness), 0.5 mm pitch package

Overview

NCV6323F is a synchronous Buck converter optimized to supply different sub-systems from a pre-regulator supply rail in the 2.8 V to 5.5 V range. The device is able to deliver up to 1.6 A DC (85 ºC ambient temperature) on a fixed output voltage. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Technology and internal structure allows the IC to operate from a wide input voltage range. Synchronous rectification offers improved system efficiency and integrated feedback network allows very simple and straightforward implementation to power supply designers with only a few components to select.

The NCV6323F is housed in in a space saving Wettable flank DFN8, 2x2 mm (0.8 mm thickness), 0.5 mm pitch package

  • Advanced Driver-Assistance System (ADAS)
  • Front Camera, Rear View Camera
  • Surround View
  • Blind-Spot Monitoring
  • Automotive Telematics, Clusters
  • Automotive space-optimized systems
  • Point Of Load
  • Front Camera, Rear View Camera
  • Surround View Camera
  • Blind-Spot Monitoring
  • Automotive Telematics, Clusters
  • Automotive space-optimized systems
  • Point Of Load
  • 2.8 V to 5.5 V Input voltage
  • Fixed Output Voltage
  • Up to 1.6 A DC output current
  • 3 MHz Switching Frequency
  • Synchronous Rectification
  • Soft Start / Over Current
  • WDFNW8, 2x2 mm, 0.5 mm pitch package
  • AEC-Q100 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NCV6323F

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

┗

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV6323FELMTW10TBG

Loading...

Active

View__CAD

Pb

A

H

P

WDFNW-8

1

260

REEL

3000

Yes

Step-Down

Voltage Mode

2.8

5.5

1

1.2

88 %

3000

$0.6108

More Details

NCV6323FELMTW11TBG

Loading...

Active, Not Rec

View__CAD

Pb

A

H

P

WDFNW-8

1

260

REEL

3000

No

Step-Down

Voltage Mode

2.8

5.5

1.1

1.2

89

3000

$0.5671

More Details

NCV6323FELMTW12TBG

Loading...

Active

View__CAD

Pb

A

H

P

WDFNW-8

1

260

REEL

3000

Yes

Step-Down

Voltage Mode

2.8

5.5

1.2

1.2

90 %

3000

$0.6108

More Details

NCV6323FELMTW18TBG

Loading...

Active

View__CAD

Pb

A

H

P

WDFNW-8

1

260

REEL

3000

Yes

Step-Down

Voltage Mode

2.8

5.5

1.8

1.2

93 %

3000

$0.654

More Details

NCV6323FELMTW33TBG

Loading...

Active

View__CAD

Pb

A

H

P

WDFNW-8

1

260

REEL

3000

Yes

Step-Down

Voltage Mode

2.8

5.5

3.3

1.2

94 %

3000

$0.4937

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.