Boost Converter, 280 kHz, 1.5 A, for Automotive

Overview

The NCV5171/73 products are 280 kHz/560 kHz boost regulators with a high efficiency, 1.5 A integrated switch. The part operates over a wide input voltage range, from 2.7 V to 30 V. The flexibility of the design allows the chip to operate in most power supply configurations, including boost, flyback, forward, inverting, and SEPIC. The IC utilizes current mode architecture, which allows excellent load and line regulation, as well as a practical means for limiting current. Combining high frequency operation with a highly integrated regulator circuit results in an extremely compact power supply solution. The circuit design includes provisions for features such as frequency synchronization, shutdown, and feedback controls for positive voltage regulation. These parts are pin-to-pin compatible with LT1372/1373 and are the automotive versions of CS5171 and CS5173.

  • DC-DC Boost
  • Multiple Output Flyback Supplies
  • Inverting Supplies
  • CCFL Backlight Driver
  • Built-in Overcurrent Protection
  • Wide Input Range: 2.7V to 30V
  • High Frequency Allows for Small Components
  • Minimum External Components
  • Frequency Foldback Reduces Component Stress During an Overcurrent Condition
  • Thermal Shutdown with Hysteresis
  • Easy External Synchronization
  • Integrated Power Switch: 1.5A Guarnateed
  • Pin-to-Pin Compatible with LT1372/1373
  • These are Pb-free device
  • For Automotive and other applications requiring site and control changes
  • Automotive versions of the CS5171 and CS5173

Tools and Resources

Product services, tools and other useful resources related to NCV5171

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV5171EDR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Step-Up

Current Mode

2.7

30

30

1.5

80

280

$1.511

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.