DDR-I/II Termination Regulaor

Obsolete

Overview

The NCP5208 is a linear regulator specifically designed for the active termination of DDR-I/II SDRAM. The device can be operated from a single supply voltage as low as 1.7 V. For DDR-I applications, the device is capable of sourcing and sinking current up to 1.5A with the output voltage regulated to within +/- 3% or better. A separate voltage feedback pin ensures superior load regulation against load and line changes.

  • Desktop Motherboards
  • Graphics Cards

  • Support Both DDR-I and DDR-II SDRAM Requirements
  • Single Supply Voltage Operation as Low as 1.7V
  • Integrated Power MOSFETs
  • Few External Components Needed
  • Source and Sink Current Up to 1.5A
  • Load Regulation Within +/- 3%
  • Both Source and Sink Current Limits
  • Open-Drain VTT OK (POK) Pin
  • Shutdown Pin
  • Thermal Shutdown
  • Housed in SO-8 Package
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NCP5208

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP5208DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

-

Voltage Mode

1.7

5.5

0.9 / 1.25

1.5

-

-

Price N/A

More Details

NCP5208DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

Voltage Mode

1.7

5.5

0.9 / 1.25

1.5

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.