8 A Integrated Synchronous Buck Regulator

Overview

The NCP3237 is a single−phase synchronous buck converter that integrates power MOSFETs to provide a high−efficiency and compact−footprint power management solution. This device is able to deliver up to 8 A output current over a wide output voltage range from 0.6 V to 12 V (up to 80% of VIN). The NCP3237 offers a fixed frequency regulator ideally suited for noise sensitive systems.

  • Base Station Radio Units
  • Point of Load
  • Telecom and Networking
  • Server and Storage System
  • Base Station Radio Units
  • Active Antenna System
  • Remote Radio Units
  • Forced CCM
  • VIN = 4.5 V ~ 16 V
  • VOUT = 0.6 V ~ 0.80*VIN and up to 12 V
  • Integrated Power MOSFETs
  • Up to 8 A Output Current
  • Integrated 5 V LDO
  • Programmable Switching Frequency from 300 kHz to 1.2 MHz
  • Both High−side and Low−side OCP Operation
  • Hiccup Over−Current Protection
  • Hiccup Over−Voltage and Under−Voltage Protection
  • Recoverable Thermal Shutdown Protection
  • 3.5 mm x 3.5 mm, FCQFN18 Package
  • Safe Startup into Pre−biased Output Voltage

Tools and Resources

Product services, tools and other useful resources related to NCP3237

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP3237MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-18

1

260

REEL

3000

Yes

Step-Down

Voltage Mode

4.5

16

0.6

8

95%

1200

$2.484

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.