NCP3127: Synchronous Buck Regulator, High Efficiency, Switching, PWM, 2.0 A

Datasheet: 2A Synchronous PWM Switching Converter
Rev. 2 (412.0kB)
Product Overview
View Material Composition
Product Change Notification
The NCP3127 is a flexible synchronous PWM Switching Buck Regulator. The NCP3127 is capable of producing output voltages as low as 0.8 V. The NCP3127 also incorporates voltage mode control. Switching frequency is internally set. The NCP3127 is currently available in an SOIC-8 package. Family of parts that are pin to pin compatible. NCP3125 (4A), NCP3126 (3A), NCP3127 (2A)
Features   Benefits
     
  • +5V or +12V Input Voltage
 
  • Ability to use for various input voltages
  • 80mΩ High-side, 80mΩ Low-side MOSFET
 
  • High efficiency solution due to low Rdson
  • Output voltage adustable down to 0.8V
 
  • Ability to output different voltages
  • 2A Continuous Output Current
 
  • High power density designs
  • Fixed 350kHz PWM Operation
 
  • No external components required to set frequency
  • 1.0% Initial Output Accuracy
 
  • High accuracy output and system design
  • Programmage Current Limit
 
  • Ability to use high efficiency solution for lower output current
  • Family of parts that are pin to pin compatible. NCP3125 (4A), NCP3126 (3A), NCP3127 (2A)
   
Applications   End Products
  • High Efficiency DC-DC
 
  • Set-Top-Box (STB)
  • LCD-TV / DTV / PDP
Technical Documentation & Design Resources
Software (1) Package Drawings (1)
Data Sheets (1)  
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP3127ADR2G Obsolete
Pb-free
Halide free
NCP3127 SOIC-8 751-07 3 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Case Outlines
751-07   
NCP3127: Synchronous Buck Regulator, High Efficiency, Switching, PWM, 2.0 A
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.