1.5A, 1.5MHz Current Mode PWM Buck Down Converter

Overview

The NCP1596 / NCP1596A is a current mode PWM buck converter with integrated power switch. It can provide up to 1.5A output current with high conversion efficiency. High frequency PWM control scheme can provide a low output ripple noise. Thus, it allows the usage of small size passive components to reduce the board space. In a low load condition, the controller will automatic change to PFM mode for provides a higher efficiency at low load. Additionally, the device include soft-start, thermal shutdown with hysteresis, cycle-by-cycle current limit and short circuit protection function. This device is available in compact 3x3 DFN package.

  • USB Power Device
  • Hard Disk Drives
  • Wireless and DSL Modems

  • High PWM Switching Frequency, 1.5 MHz
  • Fully internal compensation
  • Build in 1ms soft start
  • Cycle-by-cycle Current Limit
  • Cycle-by-cycle Current Limit
  • Designed for use with ceramic capacitor

Tools and Resources

Product services, tools and other useful resources related to NCP1596

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.