Dual DC-DC Regulator for Electronic Organizer

Obsolete

Overview

The MC33680 is a dual DC-DC regulator designed for electronic organizer applications. Both regulators apply Pulse-Frequency-Modulation (PFM). The main step-up regulator output can be externally adjusted from 2.7V to 5V. An internal synchronous rectifier is used to ensure high efficiency (achieve 87%). The auxiliary regulator with a built-in power transistor can be configured to produce a wide range of positive voltage (can be used for LCD contrast voltage). This voltage can be adjusted from +5V to +25V by an external potentiometer.

The MC33680 has been designed for battery powered hand-held products. With the low start-up voltage from 1V and the low quiescent current (typical 35 µA); the MC33680 is best suited to operate from 1 to 2 AA/ AAA cell. Moreover, supervisory functions such as low battery detection, CPU Power-Good signal, and back-up battery control, for lithium battery or supercap are also included in the chip.

  • Digital Organizer and Dictionary
  • Dual Output Power Supply (For MPU, Logic, Memory, LCD)
  • Handheld Battery Powered Device (1-2 AA/AAA cell)

  • Low Input Voltage, 1V up
  • Low Quiescent Current in Standby Mode: 35mA typical
  • PFM and Synchronous Rectification to ensure high efficiency (87% @60mA Load)
  • Adjustable Main Output: +2.7V to +5V nominal 3.3V @ 100mA max, with 1.8V input
  • Auxiliary Output Voltage: +5V to +25V
    +5V @ 25mA max, with 1.8V input
    +25V @ 15mA max, with 1.8V input
  • Current Limit Protection
  • Power-Good Signal with Programmable Delay
  • Battery Low Detection
  • Lithium Battery or Supercap Back-up
  • 32-Pin LQFP Package

Tools and Resources

Product services, tools and other useful resources related to MC33680

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

MC33680FTB

Loading...

Obsolete

CAD Model

Pb

A

H

P

LQFP-32

2

235

JTRAY

250

N

-

-

1

7

2.7 to 5.0

0.2

87

100

Price N/A

More Details

MC33680FTBR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

LQFP-32

2

235

REEL

1800

N

-

-

1

7

2.7 to 5.0

0.2

87

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.