1.2MHz, 1A Synchronous Step-Down DC/DC Converter

Last Shipments

Overview

The FAN8060 is a highly efficient, monolithic, currentmode, step-down synchronous regulator. It can provide 1A continuous current from 2.5V to 5.5V input voltage. The output voltage can be adjusted from 1.2V up to the input voltage with an external voltage divider. External compensation and soft-start allow for design optimization and flexibility. High-frequency operation allows for all-ceramic solutions and small footprints. In addition, a user-selectable current limit provides protection against output overload and short circuit. FAN8060 features pulse skipping to achieve higher efficiency during light load operation. 100% duty cycle capability enables power solutions to extend the drop out voltage. Provision for external synchronization allows users to minimize input capacitors and manage EMI in solutions. FAN8060 is available in a green, low profile, 10-Lead 3x3mm MLP package.

  • TBA
  • Current Mode Control
  • Over 96% Efficient
  • 2.5V to 5.5V Input Voltage Range
  • Output Voltage as Low as 1.2V
  • 1.2MHz Operating Frequency
  • Less than 1µA Shutdown Current
  • External Synchronization from 500kHz to 2MHz
  • 100% Duty Cycle
  • Synchronous Switching FET; no Schottky Diode Required
  • Stable with Ceramic Capacitors
  • Light Load Mode with Pulse Skipping
  • External Compensation
  • External Soft-Start
  • Overload / Short-Circuit Protection
  • Under-Voltage Lockout
  • 10-Lead 3x3mm Green MLP Package
  • Thermal Shutdown

Tools and Resources

Product services, tools and other useful resources related to FAN8060

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN8060EMPX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-10

1

260

REEL

3000

No

Step-Down

Voltage Mode

2.5

5.5

Adjustable

1

96

1200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.