Four Channel Load-Switch/LDO Configurable PMIC

Last Shipments

Overview

The FAN53840 is a Power Management IC (PMIC) for mobile power applications such as camera modules. The PMIC contains a high−power regulated channel for digital rails which can operate with an input as low as 1.0 V. Three channels are designed for ultra−low noise and high PSRR for sensitive analog/RF circuit loads. Each channel can be configured to operate as a pass−through load−switch, which reduces the input to output voltage drop and operating currents in critical low power applications. The FAN53840 provides the circuitry for setting and executing start-ups and shut-downs where the outputs can be individually controlled by setting I2C register bits. The PMIC monitors the voltage on each input and prevents the channel from operating if the voltage is below a safe operating level. In LDO mode, the device limits the current of each channel and protects againts short-circuits. Additionally, in LDO mode, if the device temperature rises too high, the device will shut down until the temperature cools to a safe operating level.

  • Camera module
  • Smart phones
  • Wearables
  • Smart watch
  • Utility and safety module
  • RF module
  • Wafer−Level Chip−Scale Package (WLCSP)
  • Very Low Voltage Operating Levels
  • Soft−Start Function to Limit Inrush Current
  • 8mV Programmable Voltages Steps
  • I2C Protection Fault (UVLO and OCP in LDO Operation) Registers
  • Output Discharge When Shutdown
  • System UVLO and Thermal Global Shutdown Protection in LDO Operation
  • 0.5% and 0.1% Load Regulation for LDOs
  • Over-temperature Warning in LDO Operation
  • Operation Guaranteed with System Voltage Down to 2.6 V
  • LDO1: 1.2A, VIN Range: 1.0V to 2.0V, VOUT Range: 0.8V to 1.504V, 1.1% to -1.5% accuracy
  • LDO2, LDO3, and LDO4: 300mA, VIN Range: 1.9V to 5.5V, VOUT Range: 1.5V to 3.412V, Less than 20µV (typ) Noise
  • Load-switch operation: 100/200mΩ Maximum Channel Resistance, Input Voltage Down to 1.0V and 1.8V
  • Current Limit to Protect Against Short-Circuit

Tools and Resources

Product services, tools and other useful resources related to FAN53840

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN53840UC00X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP16 1.52x1.52x0.432

1

260

REEL

3000

No

Linear

Voltage Mode

1

5.5

0.8 - 3.412

1.2

NA

NA

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.