2.5 MHz, Fixed-Output Synchronous TinyBoost® Regulator

Overview

The FAN48695 is a low−power boost regulator designed to provide a regulated output voltage from a single cell Lithium or Li−Ion battery. The device maintains output voltage regulation within the recommended operating conditions. The combination of built−in power transistors, synchronous rectification and low supply current make the FAN48695 ideal for battery−powered applications. The FAN48695 is available in a 9−bump, 0.4 mm pitch, Wafer−Level Chip Scale Package (WLCSP).

  • NFC
  • USB/Power Amp
  • Smartphone, Portable Device
  • Input Voltage Range: 2.5 V to 5.5 V
  • 1 A Load Capability
  • PFM / PWM for high efficiency
  • 2.5 MHz Fixed Frequency PWM Operation
  • Synchronous Rectification
  • Reverse Current Blocking
  • Automatic Pass−Through Operation
  • Forced Pass−Through Mode
  • Over Temperature Protection
  • Over Current Protection
  • Under Voltage Protection
  • 3 Stage Soft Start
  • These Devices are Pb−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FAN48695

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN48695UC190X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-9

1

260

REEL

3000

Yes

Step-Up

Voltage Mode

2.5

5.5

5

1

94

2500

$0.3335

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.