40A Synchronous Buck Regulator with PMBUS

Overview

The FAN251040 is a highly efficient synchronous buck regulator with digital interface, capable of operating with an input range from 4.5 V to 18 V and supporting up to 40 A load currents. The FAN2510xx utilizes a fixed−frequency voltage−mode control architecture to provide a synchronized constant switching frequency while ensuring fast transient response. Switching frequency and over−current protection can be programmed to provide a flexible solution for various applications. Output over−voltage, under−voltage, over−current, and thermal shutdown protections help prevent damage to the device during fault conditions.

  • Point of Load
  • ASIC, CPU Core and I/O Supplies
  • Server and Desktop Computers, Notebooks, Gaming
  • Telecommunications
  • High Density Power Solutions
  • PMBUS 1.3.1 Compatible
  • VIN Range: 4.5 V to 18 V
  • Accurate Voltage, Current and Thermal Telemetry Reporting
  • High Efficiency: Over 96% Peak
  • Continuous Output Current: 40 A
  • Internal Linear Bias Regulator
  • Precision Reference: ±0.7% Over Temperature
  • Output Voltage Range: 0.5 V to 5.5 V
  • Adjustable Frequency: 200 kHz to 1.4 MHz
  • Programmable Soft−Start
  • Low Shutdown Current
  • Internal Boot Diode
  • Thermal Shutdown
  • Pb−Free, Halogen Free/BFR Free, and is RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FAN251040

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN251040MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-34

1

260

REEL

4000

Yes

Step-Down

Voltage Mode

4.5

18

0.5

40

96

1400

$2.6034

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.