6A, 18V High Efficiency PoL Regulators

Obsolete

Overview

The FAN23SV06/FAN23SV06P is a highly efficient integrated synchronous buck regulator. The regulator is capable of operating with an input range from 7 V to 15 V and supporting 6 A continuous load currents. The device can operate from a 5 V rail (±10%) if VIN, PVIN, and PVCC are connected together to bypass the internal linear regulator.
These devices utilize onsemi’s constant on-time control architecture to provide excellent transient response and to maintain a relatively constant switching frequency. The FAN23SV06 utilizes Pulse Frequency Modulation (PFM) mode to maximize light-load efficiency by reducing switching frequency when the inductor is operating in discontinuous conduction mode at light loads. The FAN23SV06P with forced Pulse Width Modulation (PWM) mode is available for applications that require a relatively constant switching frequency across the full load range.
Switching frequency and over-current protection can be programmed to provide a flexible solution for various applications. Output over-voltage, under-voltage, over-current, and thermal shutdown protections help prevent damage to the device during fault conditions. After thermal shutdown is activated, a hysteresis feature restarts the device when normal operating temperature is reached.

  • This product is general usage and suitable for many different applications.
  • VIN Range: 7 V to 15 V Using Internal Linear Regulator for Bias
  • VIN Range: 4.5 V to 5.5 V with VIN/PVIN/PVCC Connected to Bypass Internal Regulator
  • High Efficiency: Over 96% Peak
  • Continuous Output Current: 6 A
  • Accurate Enable Facilitates VIN UVLO Functionality
  • PFM Mode for Light-Load Efficiency
  • Forced PWM Mode Option (FAN23SV06P)
  • Excellent Line and Load Transient Response
  • Precision Reference: ±1% Over Temperature
  • Output Voltage Range: 0.6 to 5.5 V
  • Programmable Frequency: 200 kHz to 1.5 MHz
  • Programmable Soft-Start
  • Low Shutdown Current
  • Adjustable Sourcing Current Limit
  • Thermal Shutdown
  • Internal Boot Diode
  • Halogen and Lead Free, RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FAN23SV06P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN23SV06PMPX

Loading...

Obsolete

CAD Model

Pb

A

H

P

PQFN-34

1

260

REEL

3000

No

Step-Down

Hysteretic

null

18

Adjustable

6

≥90%

Adjustable

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.