6A, 18V High Efficiency PoL Regulators

Favorite

Overview

The FAN2306 / FAN2306M are highly efficient integrated synchronous buck regulators. They are capable of operating with an input range from 4.5 V to 15 V, supporting 6 A continuous load currents.
These devices utilize ON Semiconductor’s constant on-time control architecture to provide excellent transient response and to maintain a relatively constant switching frequency. The FAN2306 / FAN2306M utilize Pulse Frequency Modulation (PFM) mode to maximize light-load efficiency by reducing switching frequency when the inductor is operating in Discontinuous Conduction Mode (DCM) at light loads. The FAN2306 includes an ultrasonic mode with minimum frequency clamp to keep the switching frequency above the audible range, while the FAN2306M does not include the minimum frequency clamp to maximize efficiency to extremely light loads.
Switching frequency and over-current protection can be programmed to provide a flexible solution for various applications. Output over-voltage, under-voltage, over-current, and thermal shutdown protections help prevent damage to the device during fault conditions. After thermal shutdown is activated, a hysteresis feature restarts the device when normal operating temperature is reached.

  • This product is general usage and suitable for many different applications.
  • VIN Range: 4.5 V to 15 V
  • High Efficiency: Over 96% Peak
  • Continuous Output Current: 6 A
  • PFM Mode for Light-Load Efficiency
  • Ultrasonic or No-Ultrasonic Mode Options
  • Excellent Line and Load Transient Response
  • Precision Reference: ±1% Over Temperature
  • Output Voltage Range: 0.6 to 5.5 V
  • Programmable Frequency: 200 kHz to 1.5 MHz
  • Programmable Soft-Start
  • Low Shutdown Current
  • Adjustable Sourcing Current Limit
  • Internal Boot Diode
  • Thermal Shutdown
  • Halogen and Lead Free, RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN2306MMPX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFN-34

1

260

REEL

3000

N

Step-Down

Hysteretic

4.5

18

Adjustable

6

≥90%

Adjustable

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :