- 4A, 24V Single-Input Integrated Synchronous Buck Regulator

Obsolete

Overview

The FAN21SV04 is a highly efficient, small-footprint, programmable-frequency, 4A, integrated synchronous buck regulator.FAN21SV04 contains both synchronous MOSFETs and a controller/driver with optimized interconnects in one package, which enables designers to solve high-current requirements in a small area with minimal external components, thereby reducing cost. On-board internal 5V regulator enables single-supply operation for input voltages >6.5V.The FAN21SV04 can be configured to drive multiple slave devices OR synchronize to an external system clock. In slave mode, FAN21SV04 may be set up to be free-running in the absence of a master clock signal.External compensation, programmable switching frequency, and current-limit features allow for design optimization and flexibility. High-frequency operation allows for all-ceramic solutions.onsemi’s advanced BiCMOS power process, combined with low-RDS(ON) internal MOSFETs and a thermally efficient MLP package, provide the ability to dissipate high power in a small package. Integration helps minimize critical inductances, making layout simpler and more efficient compared to discrete solutions.Output over-voltage, under-voltage, over-current, and thermal-shutdown protections help protect the device from damage during fault conditions. FAN21SV04 prevents pre-biased output discharge during startup in point-of-load applications.

  • TBA
  • Single-Supply Operation with 4A Output Current
  • Wide Input Range with Dual Supply: 3.0V to 24V
  • Wide Output Voltage Range: 0.8V to 80% VIN
  • Over 94% Peak Efficiency
  • 1% Reference Accuracy Over Temperature
  • Fully Synchronous Operation with Integrated Schottky Diode on Low-Side MOSFET Boosts Efficiency
  • Single Supply Device for VIN > 6.5V - 24V
  • Programmable Frequency Operation (200-600KHz)
  • Synchronizable to External Clock with Master/Slave Provisions
  • Power-Good Signal
  • Accepts Ceramic Capacitors on Output
  • External Compensation for Flexible Design
  • Starts on Pre-Bias Outputs
  • Integrated Bootstrap Diode
  • Programmable Over-Current Protection
  • 5x6mm, 25-Pin, 3-Pad MLP Package
  • Under-Voltage, Over-Voltage, and Thermal-Shutdown Protections

Tools and Resources

Product services, tools and other useful resources related to FAN21SV04

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN21SV04EMPX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-25

1

260

REEL

3000

No

Step-Down

Current Mode

3

24

Adjustable

4

≥90%

Adjustable

Price N/A

More Details

FAN21SV04MPX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-25

1

260

REEL

3000

No

Step-Down

Current Mode

3

24

Adjustable

4

≥90%

Adjustable

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.