- 8A, 24V Input, Integrated Synchronous Buck Regulator

Obsolete

Overview

The FAN2108 is a highly efficient, small footprint, 8A, synchronous buck regulator.The FAN2108 contains both synchronous32 MOSFETs and a controller/driver with optimized interconnects in one package, which enables designers to solve highcurrent requirements in a small area with minimal external components.External compensation, programmable switching frequency, and current limit features allow design optimization and flexibility.The summing current mode modulator uses lossless current sensing for current feedback and over-current protection. Voltage feedforward helps operation over a wide input voltage range.onsemi’s advanced BiCMOS power process, combined with low-RDS(ON) internal MOSFETs and a thermally efficient MLP package, provide the ability to dissipate high power in a small package.Output over-voltage, under-voltage, and thermal shutdown protections help protect the device from damage during fault conditions. FAN2108 prevents prebiased output discharge during startup in point-of-load applications.

  • TBA
  • Wide Input Voltage Range: 3V-24V
  • Wide Output Voltage Range: 0.8V to 80% VIN
  • 8A Output Current
  • Programmable Frequency Operation: 200KHz to 600KHz
  • Over 95% Peak Efficiency
  • ntegrated Schottky Diode on Low-side MOSFET Boosts Efficiency
  • Internal Bootstrap diode
  • Power-Good Signal
  • Pre-Bias Startup
  • Accepts Ceramic Capacitors on Output
  • External Compensation for Flexible Design
  • Input Under-Voltage Lockout
  • Programmable Current Limit
  • Under-Voltage, Over-Voltage, and Thermal Shutdown Protections
  • Internal Soft-Start
  • 5x6mm, 25-Pin, 3-Pad MLP Package

Tools and Resources

Product services, tools and other useful resources related to FAN2108

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN2108EMPX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-25

1

260

REEL

3000

No

Step-Down

Current Mode

3

24

Adjustable

8

≥90%

Adjustable

Price N/A

More Details

FAN2108MPX

Loading...

Obsolete

CAD Model

Pb

A

H

P

WQFN-25

1

260

REEL

3000

No

Step-Down

Current Mode

3

24

Adjustable

8

≥90%

Adjustable

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.