1.4 A Switching Regulator with 5.0 V, 100mA Linear Regulator with Watchdog, RESETbar and ENABLEbar

Overview

The CS5111 is a dual output power supply integrated circuit. It contains a 5.0 V +/-2%, 100mA linear regulator, a watchdog timer, a linear output voltage monitor to provide a Power On Reset (POR) and a 1.4A current mode PWM switching reg-ulator.

The 5V linear regulator is comprised of an error amplifier, reference, and supervisory functions. It has low internal supply current consumption and provides 1.2V (typical) dropout voltage at maximum load current.

The watchdog timer circuitry monitors an input signal (WDI) from the micro-processor. It responds to the falling edge of this watchdog signal. If a correct watchdog signal is not received within the externally programmable time, a reset signal is issued.

The externally programmable active reset circuit operates correctly for an output voltage (VLIN ) as low as 1V. During power up, or if the output voltage shifts below the regulation limit, toggles low and remains low for the duration of the delay after proper output voltage regulation is restored. Additionally a reset pulse is issued if the correct watchdog is not received within the programmed time. Reset pulses continue until the correct watchdog signal is received. The reset pulse width and frequency, as well as the Power On Reset delay, are set by one external RC network.

The current mode PWM switching regulator is comprised of an error amplifier with selectable feedback inputs, a current sense amplifier, an adjustable oscillator, and a 1.4A output power switch with anti-saturation control. The switching regulator can be configured in a variety of topologies.

The CS5111 is load dump capable and has protection circuitry which includes overvoltage shutdown, current limit on the linear and switcher outputs, and an overtemperature limiter.

  • Linear Regulator 5.0 V +/- 2% @ 100mA
  • Switching Regulator
    - 1.4 A Peak Internal Switch
    - 120kHz Maximum Switching Frequency
    - 5.0 V to 26V Operating Supply Range
  • Smart Functions
    - Watchdog
    - RESETbar
    - ENABLEbar
  • Protection
    - Overvoltage
    - Overtemperature
    - Current Limit
  • 54V Peak Transient Capability
  • Internally Fused Leads in SO-24L Package

Tools and Resources

Product services, tools and other useful resources related to CS5111

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.