1.2 A Switching Regulator and 5.0 V, 100 mA Linear Regulator with RESETbar

Favorite

Overview

The CS2001 is a smart power supply ASIC utilized in automotive airbag systems. It contains a current-mode switching regulator with a 1.2 A on-chip switch and a 5 V, 100 mA linear regulator. The linear output capacitor must be 3.3 µF or greater with an ESR in the range of 100 mΩ to 1 Ω. If the ESR of the cap is less than 100 mΩ, a series resistor must be used. The switcher can be configured in either a boost or flyback topology. The boost topology (shown below) produces energy reserve voltage VER which is externally adjustable (25 V maximum) through the resistor divider connected to the VFB pin. In the event of fault conditions that produce VFB either open or shorted, the switcher is shut down.

Under normal operating conditions (VBAT > 8 V), the current loading on the linear regulator is directed through VBAT. A low battery or loss of battery condition switches the supply for the linear regulator from VBAT to VER and shuts down the switcher using the ASIC's internal smart switch. This switchover feature minimizes the power dissipation in both the linear and switcher output devices and saves the cost of using a larger inductor.

The NERD (No Energy Reserve Detected) pin is a dual function output. If VOUT is not in regulation, it provides a Power On Reset function whose time interval is externally adjustable with the capacitor. This interval can be seen on the RESETB pin, which allows for clean power-up and power-down of the microprocessor. Once VOUT is in regulation, the logic level of the NERD output (usually low) indicates to the microprocessor whether or not the VER pin is connected.

A switched-capacitor voltage tripler accepts input voltage VER and pro-duces output voltage VCHG (typically VER +8 V). This voltage is used in the system to drive high-side FETS.

This part is capable of withstanding a 50 V peak transient voltage. The linear regulator will not shut down during this event.

  • Linear Regulator 5.0 V +/-2% @ 100 mA
  • Switching Regulator 1.2 A Peak Internal Switch
  • Voltage Tripler
  • Smart Functions
    - Smartswitch
    - RESET
    - Energy Reserve Status
  • Protection
    - Overtemperature
    - Current Limit
    - 50V Peak Transient Capability
  • Internally Fused Leads in SO-20L Package

Search

Close Search

Products:

0

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Loading...
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :