Mini Buck Converter for RF Power Amplifiers

Last Shipments

Overview

The NCP6360, a PWM synchronous step-down DC-to-DC converter, is optimized for supplying RF Power Amplifiers (PAs) used into 3G/4G wireless systems (Mobile/ Smart Phones, Phablets, Tablets, ...) powered by single−cell Lithium-Ion batteries. The device is able to deliver up to 800 mA. The output voltage is monitorable from 0.6 V to 3.4 V by an analog control pin VCON. The analog control allows dynamically optimizing the RF Power Amplifier's efficiency during a communication while for example in roaming situation with as a benefit an increased talk time. Also at light load for optimizing the DC-to-DC converter efficiency, the NCP6360 enters automatically in a PFM mode and operates in a slower switching frequency corresponding to a reduced quiescent current in regards to the PWM mode for which the device operates at a switching frequency of 6 MHz. Synchronous rectification offers improved system efficiency. The NCP6360 is available in a space saving, low profile 1.5 x 1.0 mm CSP-6 package.

  • 3G / 4G RF Power Amplifiers (RF PAs)
  • 3G / 4G Wireless Systems
  • 3G / 4G Smart/Mobile Phones, Phablets, Tablets

  • Input Voltage from 2.7V to 5.5V
  • Ajustable Output Voltage (0.6V to 3.4V) using Control Pin VCON
  • 6 MHz Switching Frequency
  • PFM/PWM Automatic Mode Change
  • Low Quiescent Current (30 µA Typ)
  • Embedded Thermal Protections
  • 1.5 x 1.0 mm² / 0.5 mm Pitch CSP Package

Tools and Resources

Product services, tools and other useful resources related to NCP6360

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP6360FCCT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-6

1

260

DSFTP

3000

N

Step-Down

Voltage Mode

2.7

5.5

0.6 to 3.4

0.8

95

6000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.