1.5 A, 170 kHz, Low Voltage Buck Regulator with Synchronization Capability

Obsolete

Overview

The NCP1546 is a 1.5 A buck regulator IC operating at a fixed frequency of 170 kHz. The device employs the V2™ control architecture to provide unmatched transient response, the best overall regulation and the simplest loop compensation. The NCV8842 accommodates input voltages from 4.0 V to 40 V and contains synchronization circuitry. The on-chip NPN transistor is capable of providing a minimum of 1.5 A of output current and is biased by an external boost capacitor to ensure saturation, thus minimizing on-chip power dissipation. Protection circuitry includes thermal shutdown, cycle-by-cycle current limiting and frequency foldback short-circuit protection.

  • Industrial Control
  • Point-of-Load Voltage Regulation
  • Consumer Audio and video
  • Computer and Computer Peripheral
  • Automotive Version Available As NCV8842

  • Dc-dc power supplies

  • V2™ Control Architecture
  • 2.0% Error Amp Reference Voltage Tolerance
  • Cycle-by-Cycle Current Limiting
  • Switch Frequency Decrease of 4:1 in Short Circuit
  • Bootstrapped Operation (BOOST)
  • Synchronization to External Clock (SYNC)
  • 1.0 A Shutdown Quiescent Current
  • Thermal Shutdown
  • Soft-Start
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NCP1546

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP1546DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Step-Down

V2

4

40

-

1.5

-

Up to 200

Price N/A

More Details

NCP1546DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Step-Down

V2

4

40

-

1.5

-

Up to 200

Price N/A

More Details

NCP1546MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-18

1

260

REEL

2500

N

Step-Down

V2

4

40

-

1.5

-

Up to 200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.