Buck Converter, DC-DC, High Efficiency, Adjustable Output Voltage, 3 MHz, 600 mA

Obsolete

Overview

The NCP1523 step-down PWM DC-DC converter is optimized for portable applications powered from 1-cell Li-ion or 3 cell Alkaline/NiCd/NiMH batteries. The device is available in an adjustable output voltage from 0.9 V to 3.3 V. It uses synchronous rectification to increase efficiency and reduce external part count. The device also has a built-in 3 MHz (nominal) oscillator which reduces component size by allowing use of a small inductor and capacitors. NCP1523 is available in automatic switching PWM/PFM (NCP1523FCT2G) improving system efficiency and in PWM mode only (NCP1523BFCT2G) offering a very efficient load transient solution. Additional features include integrated soft-start, cycle-by-cycle current limiting and thermal shutdown protection. The NCP1523 is available in a space saving, 8 pin chip scale package.

  • Power supply for application processor
  • Power supply for processor with low core voltage

  • Cellular phones, smart phones, and PDAs
  • MP3 players and portable audio systems
  • Digital still cameras and video cameras

  • Up to 93% Efficiency, 60 uA Quiescent Current, Shutdown Current Consumption of 0.3 A
  • Auto-switching between PWM and PFM mode at light load conditions (NCP1523FCT2G)
  • PWM mode operation (NCP1523BFCT2G)
  • Adjustable output voltage from 0.9V to 3.3V

Tools and Resources

Product services, tools and other useful resources related to NCP1523B

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP1523BFCT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Flip-Chip-8

1

0

DSFTP

3000

N

Step-Down

Voltage Mode

2.7

5.5

0.9 to 3.3

0.6

93

3000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.