Green-Mode PWM Controller for Flyback Converter, Programmable Frequency 50KHz ~ 100KHz

Obsolete

Overview

This highly integrated PWM controller provides several special enhancements designed to meet the low standby-power needs of low-power SMPS. To minimize standby power consumption, the proprietary green-mode function provides off-time modulation to continuously decrease PWM frequency under light-load conditions. This green-mode function enables the power supply to easily meet even the strictest power conservation requirements.
The BiCMOS fabrication process enables reducing the startup current to 5μA, and the operating current to 3mA. As a result, a large startup resistance can be used. Built-in synchronized slope compensation ensures the stability of peak-current-mode control. Proprietary internal compensation provides a constant output power limit over a universal AC input range (90VAC to 264VAC). Cycle-by-cycle current limiting ensures safe operation during short-circuits.
To protect the external power MOSFET from being damaged by supply over voltage, the SG6848x1’s output driver is clamped at 15V. The SG6848x1’s controllers can be used to improve the performance and reduce the production cost of power supplies. The SG6848x1 is the best choice for replacing linear and RCC power supplies. It is available in DIP-8 and SSOT-6 packages.

  • AC-DC Merchant Power Supply
  • DVD/Set Top Boxes
  • Game Console
  • LCD Monitor
  • LCD TV
  • LED TV
  • Other Consumer Electronics
  • Other Consumer Products
  • Set Top Boxes
  • STB
  • Green-Mode PWM Controller
  • Low Startup Current: 5μA
  • Low Operating Current: 3mA
  • Programmable PWM Frequency
  • Peak-Current-Mode Operation
  • Leading-Edge Blanking
  • Built-in Synchronized Slope Compensation
  • Cycle-by-Cycle Current Limiting
  • Constant Output Power Limit
  • Gate Output Voltage Clamped at 15V
  • Small SSOT-6 Package

Tools and Resources

Product services, tools and other useful resources related to SG6848X1

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.