Green-Mode PWM Controller for Flyback Converter, 65KHz

Obsolete

Overview

The highly integrated SG6742ML/MR PWM controller provides several features to enhance the performance of flyback converters.
To minimize standby power consumption, a proprietary green-mode function provides off-time modulation to linearly decrease the switching frequency at light-load conditions. To avoid acoustic-noise problems, the minimum PWM frequency is set above 22KHz. The green-mode function enables the power supply to meet international power conservation requirements. With the internal high-voltage startup circuitry, the power loss due to bleeding resistors is also eliminated. To further reduce power consumption, SG6742ML/MR is manufactured using the BiCMOS process, which allows an operating current of only 2.7mA.
SG6742ML/MR integrates a frequency-hopping function that helps reduce EMI emission of a power supply with minimum line filters. Its built-in synchronized slope compensation achieves stable peak-current-mode control. The proprietary, internal line compensation ensures constant output power limit over a wide AC input voltage range, from 90VAC to 264VAC.
SG6742ML/MR provides many protection functions. In addition to cycle-by-cycle current limiting, the internal open-loop protection circuit ensures safety should an open-loop or output short-circuit failure occur. PWM output is disabled until VDD drops below the UVLO lower limit, when the controller starts up again. As long as VDD exceeds ~26V, the internal OVP circuit is triggered.
SG6742ML/MR is available in an 8-pin SOP package.

  • Notebook PC
  • LCD Monitor
  • LCD TV

  • High-Voltage Startup
  • Low Operating Current: 2.7mA
  • Linearly Decreasing PWM Frequency to 22KHz
  • Frequency Hopping to Reduce EMI Emission
  • Fixed PWM Frequency: 65KHz
  • Peak-Current-Mode Control
  • Cycle-by-Cycle Current Limiting
  • Leading-Edge Blanking
  • Synchronized Slope Compensation
  • Internal Open-Loop Protection
  • GATE Output Maximum Voltage Clamp: 18V
  • VDD Under-Voltage Lockout (UVLO)
  • VDD Over-Voltage Protection (OVP)
  • Programmable Over-Temperature Protection (OTP)
  • Internal Latch Circuit (OVP, OTP)
  • Build-in 5ms Soft-Start Function
  • Internal Sense Short-Circuit Protection
  • Internal OTP Sensor with Hysteresis
  • Constant Power Limit (Full AC Input Range)

Tools and Resources

Product services, tools and other useful resources related to SG6742MR_ML

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.