Green-Mode PWM Controller for Flyback Converter, Programmable Frequency 47KHz ~ 109KHz

Obsolete

Overview

The highly integrated SG5841/J series of PWM controllers provides several features to enhance the performance of flyback converters.
To minimize standby power consumption, a proprietary green-mode function provides off-time modulation to continuously decrease the switching frequency at light-load conditions. This green-mode function enables the power supply to meet international power conservation requirements. To further reduce power consumption, SG5841/J is manufactured using the BiCMOS process. This allows a low start-up current, around 14µA, and an operating current of only 4mA. As a result, a large start-up resistance can be used.
The SG5841/J built-in synchronized slope compensation achieves stable peak-current-mode control. The proprietary internal sawtooth power-limiter ensures constant output power limit over a wide range of AC input voltages, from 90VAC to 264VAC.
SG5841/J provides many protection functions. In addition to cycle-by-cycle current limiting, the internal open-loop protection circuit ensures safety should an open-loop or output-short-circuit failure occur. PWM output is disabled until VDD drops below the UVLO lower limit, then the controller starts again. An external NTC thermistor can be applied for over-temperature protection.
SG5841/J is available in an 8-pin DIP or SOP package.

  • Green-Mode PWM Controller
  • Low Startup Current: 14µA
  • Low Operating Current: 4mA
  • Programmable PWM Frequency with Hopping
  • Peak-Current-Mode Control
  • Cycle-by-Cycle Current Limiting
  • Synchronized Slope Compensation
  • Leading-Edge Blanking
  • Constant Output Power Limit
  • Totem Pole Output with Soft Driving
  • VDD Over-Voltage Clamping
  • Programmable Over-Temperature Protection (OTP)
  • Internal Open-Loop Protection
  • VDD Under-Voltage Lockout (UVLO)
  • GATE Output Maximum Voltage Clamp: 18V

Tools and Resources

Product services, tools and other useful resources related to SG5841

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.