Synchronous Buck Controller with adjustable output voltage. Drives dual N-channel MOSFETs. Input Supply Range 4.5 V to 38 V.

Active

Overview

The NCV8856A is an adjustable output, synchronous buck controller, which drives dual N−channel MOSFETs - ideal for high
power applications. Average current mode control is employed for very fast transient response and tight regulation over wide input voltage and output load ranges. An internal fixed 6.0 V low−dropout linear regulator (LDO) supplies charge to the switch mode power supply’s (SMPS) top and bottom gate drivers, limiting the power lost to excess gate drive. The IC is designed for operation over an input voltage range of 4.5 V to 38 V and is capable of 10 to 1 voltage conversion at 500 kHz.

  • Automotive Systems Requiring a High Current Power Supply.
  • Pre-regulated Supply for Low-voltage SMPSs and LDOs.
  • Radio and Infotainment
  • Instrumentation and Clusters
  • Telematics
  • Body Electronics
  • Navigation
  • Automotive
  • Average Current Mode
  • 0.8 V Reference Voltage
  • +/-2% Output Voltage Accuracy over temperature
  • 4.5 V to 38 V Input Range
  • Input Undervoltage Lockout
  • Low Quiescent Current in Sleep Mode
  • Internally controlled soft-start
  • Programmable Switching Frequency up to 500kHz
  • Switching Frequency can be Synchronized up to 600kHz
  • Average Output Current Limiting
  • Peak Output Current Limiting
  • 6.0 V Low-dropout Linear Regulator Auxiliary Output
  • -40 °C to 150 °C Operating Junction Temperature
  • Thermal Shutdown Protection

Tools and Resources

Product services, tools and other useful resources related to NCV8856A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCV8856ADBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20 WB

1

260

REEL

2500

No

Step-Down

1

Current Mode

4.5

38

Adjustable

$1.6632

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.