Automotive Grade Non-Synchronous Buck Controller

Obsolete

Overview

The NCV8853 is an adjustable-output non-synchronous buck controller which drives an external P-channel MOSFET. The device uses peak current mode control with internal slope compensation. The IC incorporates an internal regulator that supplies charge to the gate driver. Protection features include internal soft-start, undervoltage lockout, cycle-by-cycle current limit, hiccup-mode overcurrent protection, hiccup-mode short-circuit protection. Additional features include programmable switching frequency, low quiescent current sleep mode and externally synchronizable switching frequency.

  • Automotive Infotainment
  • Instrumentation
  • Clusters
  • Automotive Systems
  • Peak Current Mode Control with Internal Slope Compensation
  • 0.8 V 2% Reference Voltage
  • Wide Input Voltage Range of 3.1 V to 36 Vdc, 44 V Load Dump
  • Input Undervoltage Lockout (UVLO)
  • Internal Soft-Start
  • Low Quiescent Current in Sleep Mode
  • Power Good (PG)
  • External Clock Synchronization up to 600 kHz
  • Cycle-by-cycle Current Limit Protection (CL)
  • Hiccup-mode Short-Circuit Protection (SCP)
  • Thermal Shurdown (TSD)

Tools and Resources

Product services, tools and other useful resources related to NCV8853

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCV885301D1R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Step-Down

1

Current Mode

3.1

44

340

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.