4/3/2/1 Phase Buck Controller with PWM_VID and I2C Interface

Overview

The NCV81277A is a multiphase synchronous controller optimized for new generation computing and graphics processors. The device is capable of driving up to 4 phases and incorporates differential voltage
and phase current sensing, adaptive voltage positioning and PWM_VID interface to provide and accurately regulated power for computer or graphic controllers. The integrated power saving
interface (PSI) allows for the processors to set the controller in one of three modes, i.e. all phases on, dynamic phases shedding or fixed low phase count mode, to obtain high efficiency in light-load conditions. The dual edge PWM multiphase architecture ensures fast transient response and good dynamic current balance.

  • ADAS GPU and CPU Power
  • Automotive Applications
  • Integrated Protection Features
  • Compact 40 Pin QFN Wettable Flank Package
  • Operating Temperature Range: −40°C to +105°C
  • NCV Prefix for Automotive and Other ApplicationsRequiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAPCapable

Tools and Resources

Product services, tools and other useful resources related to NCV81277A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCV81277AMNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-40

1

260

REEL

5000

No

Step-Down

2/3/4

Current Mode

4.5

20

250 - 1200

$2.6151

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.