Automotive Qualified 4-45 Vin DC/DC Peak Current Controller

Overview

The NCV12711 is a fixed-frequency peak-current-mode PWM controller containing all of the features necessary for implementing single-ended power converter topologies. The device operates from 4 V to 45 V without auxiliary winding and
within its thermal capabilities. The controller contains a programmable oscillator capable of operating from 100 kHz to 1 MHz and integrates slope compensation to prevent subharmonic oscillations. The controller includes a programmable soft-start, input voltage UVLO protection, and an over-power protection (OPP) circuit which limits the total power capability of the circuit as the input voltage increases. The UVLO pin also features a shutdown comparator which allows for an external signal to disable switching and brings the controller into a low quiescent state. An onboard opamp allows the implementation of primary-side regulated converters or non-isolated dc-dc converters.

  • Low to medium voltage isolated DC-DC
  • CCM & DCM Flyback Converters
  • Single-ended Flyback and Forward Converters for Electric Vehicles
  • 12 V & 24 V Automotive Auxiliary Power Supply Unit
  • Wide Input Range (4 – 45 V in MSOP10)
  • Current Mode Control with Integrated Slope Compensation
  • Single Resistor Programmable Oscillator
  • Input Voltage UVLO with Hysteresis
  • 1 A Source / Sink Gate Driver
  • Several Fault Protections:
    - Over-Power Protection
    - Overload Protection with 30 ms Overload Timer
    - NTC-Compatible Fault Interface for Thermal Protection
    - Output OVP Fault Interface
    - Fault Auto-recovery Mode with 1 s Auto-recovery Period
  • Adjustable Soft−Start on Peak Current and Frequency

Tools and Resources

Product services, tools and other useful resources related to NCV12711

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCV12711ADNR2G

Loading...

Active

View__CAD

Pb

A

H

P

MSOP-10

1

260

REEL

4000

No

Flyback

1

Current Mode

4

45

Adjustable

$0.8064

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.