Four Rail, 9 Phase Hybrid PWM Controller with SVID and SMBus Interface for Computer CPU Applications

Product Preview

Overview

The NCP81582 is a four rail multi-phase buck solution optimized for Intel’s IMVP9.3 CPU’s. It features a multi-phase rail control
system with an internal compensator for superior transient performance and reduced system cost. The NCP81582 also provides
configurability with minimal external components and achieves low quiescent current to maximize battery life. The NCP81582 supports APM for efficiency enhancement.

  • Notebook and Ultra-book Computer Applications
  • Notebooks, Ultra-books, AIOs
  • Advanced Closed Loop Control Architecture − Internal Compensator
  • Very Low Quiescent Power − Intel Athena Compliant
  • Auto-Phase Shedding and DCM Power Saving Implementation
  • NVM for Storing Custom Configurations
  • SPS Interface − IMON
  • SMBUS Control Interface (Version 3.3 Compatible)
  • Highly Configurable Four Rail Step-down IMVP9.3 Controller
  • Vin Range Of 4.5V To 21V

Tools and Resources

Product services, tools and other useful resources related to NCP81582

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81582MNTXG

Loading...

Product Preview

CAD Model

Pb

A

H

P

QFN-52

1

260

REEL

2500

No

Step-Down

1/2/3/4/5/6/7/8

COT

3.15

3.45

600kHz

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.