6+2 Phase Output Controller with SVID Interface for Computer CPU Applications

Active

Overview

The NCP81565 is a dual rail, six plus two phase buck solution optimized for Intel’s IMVP9.1 CPUs. The multi−phase rail control system is based on Dual−Edge pulse−width modulation (PWM) combined with DCR current sensing. This provides an ultra−fast initial response to dynamic load events and reduced system cost. The NCP81565 has an ultra−low offset current monitor amplifier with programmable offset compensation for high accuracy current monitoring.

  • Computer CPU Applications
  • Computing products
  • High Impedance Differential Output Voltage Amplifier
  • Differential Current Sense Amplifiers for Each Phase
  • Programmable Adaptive Voltage Positioning (AVP)
  • Digitally Stabilized Switching Frequency

Tools and Resources

Product services, tools and other useful resources related to NCP81565

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81565MNTXG

Loading...

Active

View__CAD

Pb

A

H

P

QFN-52

1

260

REEL

2500

No

Step-Down

4/5/6

Current/Voltage Mode

4.75

5.25

630

$2.0283

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.