Single-Phase Voltage Regulator for Computing Applications

Favorite

Overview

The NCP81561 is a high−performance, low−bias current, single−phase regulator with integrated power MOSFET driver. Operating in high switching frequency up to 600 kHz allows employing small size inductor and capacitors. The controller makes use of onsemi’s patented high performance RPM operation. RPM control maximizes transient response while allowing for smooth transitions between discontinuous−frequency−scaling operation and continuous−mode full−power operation. The NCP81561 has an ultra−low offset current monitor amplifier with programmable offset compensation for high−accuracy current monitoring.

  • Notebooks, Desktops & Servers• I/O Supplies• System Power Supplies• Graphic Cards
  • Computing products for Industrial applications
  • High Performance RPM Control System
  • Differential Remote Output Voltage Sensing
  • 2−Bit VID Selects 0 V and Three Preset Voltages

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81561MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-20

1

260

REEL

4000

F

Step-Down

1

Current/Voltage Mode

4.75

5.25

600

$1.064

More Details

Show More

1-25 of 25

Products per page

Jump to :