Single Output Controller

Overview

The NCP81283 6 phase is a single rail, six−output buck solution optimized for Intel’s IMVP9 CPUs.

  • Industrial IMPV9 CPU Applications
  • Industrial IMPV9 CPU
  • Vin range 4.5 V to 21 V
  • Adjustable VBoot
  • Programmable Output Voltage Slew Rates
  • Adjustable Switching Frequency

Tools and Resources

Product services, tools and other useful resources related to NCP81283

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81283MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-40

1

260

REEL

2500

No

Step-Down

4/5/6

Voltage Mode

4.75

5.25

1200

$1.3124

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.