Multi-Phase Controller with Dual Loop Capability, Configurable, DrMOS Compatible

Consult Sales Office

Overview

The NCP81234 can be configured as a single or dual output regulator intended to operate with DrMOS power stages. The device operates from 4.5V to 24V and is ideally suited for powering processors, DDR memory, and FPGAs. The device offers dual control loops, allowing independent operation of each loop with the ability to parallel the outputs for a higher 2 phase solution. This controller offers differential current sense and voltage sense for greater accuracy. The device supports DCR current sense or can accommodate an IMON signal from the DrMOS. The parts offer protection against overcurrent, over/undervoltage, and overtemperature protection.

  • High current designs
  • Core power rails
  • DDR Memory
  • FPGA power
  • Base stations
  • Networking
  • Routers
  • Power Modules
  • 4.5 V to 24 V input with internal bias
  • Adjustable output from 0.6 V to 5 V
  • Adjustable switching frequency from 200 kHz to 1.2 MHz
  • PWM output compatible to 3.3 V and 5 V DrMOS
  • Differential output sense
  • Differential current sense
  • Overcurrent, Over/Undervoltage, and Thermal protection

Tools and Resources

Product services, tools and other useful resources related to NCP81234

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81234MNTXG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

QFN-28

1

260

REEL

5000

No

Step-Down

2

Current/Voltage Mode

4.5

24

1200

$1.3296

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.