2-Phase Synchronous Buck Controller with Integrated Gate Drivers and PWM VID Interface

Overview

The NCP81172, a general−purpose two−phase synchronous buck controller, integrates gate drivers and PWM VID interface in a QFN−24 package and provides a compact−footprint power management solution for new generation computing processors. It receives power save command (PSI) from processors and operates in 1−phase diode emulation mode to obtain high efficiency in light−load condition. Operating in high switching frequency up to 800 kHz allows employing small size inductor and capacitors. The part is able to support all−ceramic−capacitor applications.

  • GPU and CPU Power
  • Graphics Card Applications
  • Desktop and Notebook Applications
  • Desktop and Notebook Application
  • GPU and CPU Power
  • Graphics Card Applications
  • 4.5 V to 24 V Input Voltage Range
  • Output Voltage up to 2.0 V with PWM VID Interface
  • Differential Output Voltage Sense
  • Integrated Gate Drivers
  • 200 kHz ~ 800 kHz Switching Frequency
  • Power Saving Interface (PSI)Power Saving Interface (PSI)Power Saving Interface (PSI)Power Saving InterPower Saving Interface (PSI)face (PSI)
  • Power Good Output
  • Programmable Over Current Protection
  • Over Voltage Protection
  • Under Voltage Protection
  • Temperature Sense and Alert Output
  • Thermal Shutdown Protection
  • QFN−24, 4 x 4 mm, 0.5 mm Pitch Package
  • This is a Pb−Free Device

Tools and Resources

Product services, tools and other useful resources related to NCP81172

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81172MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-24

1

260

REEL

4000

No

Step-Down

2

Voltage Mode

4.5

24

200-800

$0.5748

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.