Dual Out-of-Phase Synchronous Buck Controller

Obsolete

Overview

The NCP5422A is a dual N-channel synchronous buck regulator controller. It contains all the circuitry required for two independent buck regulators and utilizes the V2 control method to achieve the fastest possible transient response and best overall regulation, while using the least number of external components. The NCP5422A features out-of-phase synchronization between the channels, reducing the input filter requirement. The NCP5422A also provides undervoltage lockout, Soft Start, built in adaptive non-overlap time and hiccup mode overcurrent protection.

  • V2 Control Topology
  • Hiccup Mode Overcurrent Protection
  • 150ns Transient Response
  • Programmable Soft Start
  • 100% Duty Cycle for Enhanced Transient Response
  • 150 kHz to 600 kHz Programmable Frequency Operation
  • Switching Frequency Set by Single Resistor
  • Out-Of-Phase Synchronization Between Channels
  • Undervoltage Lockout
  • Both Gate Drive Outputs Held Low During Fault Condition
  • Pb free package available

Tools and Resources

Product services, tools and other useful resources related to NCP5422A

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5422ADR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

235

REEL

2500

N

Step-Down

1

V2

10.8

13.2

Up to 600

Price N/A

More Details

NCP5422ADR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Step-Down

1

V2

10.8

13.2

Up to 600

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.