2/3/4-Phase Controller with Gate Drivers

Obsolete

Overview

The NCP5395T provides up to a four phase buck solution which combines differential voltage sensing, differential phase current sensing, and adaptive voltage positioning to provide accurately regulated power for both Intel and AMD processors. It also receives power saving command from CPU, and operates in a single phase emulation diode mode to obtain a high efficiency at lightload. Dual edge pulse width modulation combined with precise inductor current sensing provides the fastest initial response to dynamic load events both in power saving and normal modes. Dual edge multiphase modulation reduces the total bulk and ceramic output capacitance required therefore reducing the system cost to meet transient regulation specifications. The on board gate drivers includes adaptive non overlap and power saving operation. A high performance operational error amplifier is provided to simplify compensation of the system. Patented Dynamic Reference Injection further simplifies loop compensation by eliminating the need to compromise between closed loop transient response and Dynamic VID performance.

  • Vcore controller
  • Desktop PC
  • Dual-Edge PWM

Tools and Resources

Product services, tools and other useful resources related to NCP5395T

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5395TMNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-48

1

260

REEL

2500

No

Step-Down

2/3/4

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.