2/3/4-Phase Controller with Gate Drivers

Obsolete

Overview

The NCP5395 provides up to a four-phase buck solution which combines differential voltage sensing, differential phase current sensing, adaptive voltage positioning, and on board gate drivers. Dual-edge pulse-width modulation (PWM) combined with inductor current sensing reduces system cost by providing the fastest initial response to dynamic load events.

  • CPU power managment
  • Desktop PC
  • DAC Range from 0.5 V to 1.6 V
  • 0.5% DAC Voltage Accuracy from 1.0 V to 1.6 V
  • Oscillator Frequency Range of 125 kHz 1 MHz
  • Integrated drivers

Tools and Resources

Product services, tools and other useful resources related to NCP5395

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5395MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-48

1

260

REEL

2500

No

Step-Down

2/3/4

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.